Ferrite Cores

B66312G0000X130

Product Status
Production
Core shape
E(EE)
Feature
EMIEMI
Material Name
Mn-Zn
Ferrite Material
N30
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
E 20/9/6
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.336mm⁻¹
Effective Cross-Sectional Area
32.1mm²
Effective Magnetic Path Length
42.9mm
Effective Core Volume
1380mm³
AL Value / (nH / N²)
2200 +30,-20%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
6.8g

Electrical Characteristics (Material)

Initial Permeability μi
4300 Nom.
Saturation Magnetic Flux Density Bs / mT
240 (100°C)
Curie Temperature Tc [Min.]
130°C
Core Loss / (kW / m³) [Max.]