Ferrite Cores

B66358G0200X187

Product Status
Production
Core shape
E(ETD)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N87
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
ETD 29/16/10
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.93mm⁻¹
Effective Cross-Sectional Area
76mm²
Effective Magnetic Path Length
70.4mm
Effective Core Volume
5350mm³
AL Value / (nH / N²)
383 Nom.
Core Loss / (W / set) [Max.]
Air Gap
0.20mm ±0.02mm
Weight
28g

Electrical Characteristics (Material)

Initial Permeability μi
2200 Nom.
Saturation Magnetic Flux Density Bs / mT
390 (100°C)
Curie Temperature Tc [Min.]
210°C
Core Loss / (kW / m³) [Max.]
375

Tech Info

Collapse all Expand all