Ferrite Cores

B66381G0000X172

Product Status
Production
Core shape
E(EE)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N72
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
E 40/16/12
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.52mm⁻¹
Effective Cross-Sectional Area
149mm²
Effective Magnetic Path Length
77mm
Effective Core Volume
11500mm³
AL Value / (nH / N²)
4600 +30,-20%
Core Loss / (W / set) [Max.]
1.12 (200mT, 25kHz, 100°C)
Air Gap
0 mm
Weight
58g

Electrical Characteristics (Material)

Initial Permeability μi
2000 Nom.
Saturation Magnetic Flux Density Bs / mT
370 (100°C)
Curie Temperature Tc [Min.]
210°C
Core Loss / (kW / m³) [Max.]
540