Ferrite Cores

B66397G0000X195

Product Status
Production
Core shape
E(ETD)
Feature
Low LossLow Loss
Material Name
Mn-Zn
Ferrite Material
N95
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
ETD 59/31/22
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.38mm⁻¹
Effective Cross-Sectional Area
368mm²
Effective Magnetic Path Length
139mm
Effective Core Volume
51200mm³
AL Value / (nH / N²)
6600 +30,-20%
Core Loss / (W / set) [Max.]
5.3 (100mT, 100kHz, 25°C)
Air Gap
0 mm
Weight
260g

Electrical Characteristics (Material)

Initial Permeability μi
3000 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
220°C
Core Loss / (kW / m³) [Max.]
350

Customer who viewed this product also viewed