Ferrite Cores

B66457K0000X197

Product Status
Production
Core shape
Planar(Plate/I)
Feature
Low LossLow Loss
Material Name
Mn-Zn
Ferrite Material
N97
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
I 32/3/20
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.27mm⁻¹
Effective Cross-Sectional Area
130mm²
Effective Magnetic Path Length
35.1mm
Effective Core Volume
4560mm³
AL Value / (nH / N²)
6300 ±25%
Core Loss / (W / set) [Max.]
2.2 (200mT, 100kHz, 100°C)
Air Gap
0 mm
Weight
24g

Electrical Characteristics (Material)

Initial Permeability μi
2300 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
230°C
Core Loss / (kW / m³) [Max.]
300

Tech Info

Collapse all Expand all

Technical Support Tools