Ferrite Cores

B66479G0000X187

Product Status
Production
Core shape
Planar(EQ)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N87
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
EQ 13/3
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.9mm⁻¹
Effective Cross-Sectional Area
19.8mm²
Effective Magnetic Path Length
17.5mm
Effective Core Volume
347mm³
AL Value / (nH / N²)
1640 ±25%
Core Loss / (W / set) [Max.]
0.22 (200mT, 100kHz, 100°C)
Air Gap
0 mm
Weight
1.8g

Electrical Characteristics (Material)

Initial Permeability μi
2200 Nom.
Saturation Magnetic Flux Density Bs / mT
390 (100°C)
Curie Temperature Tc [Min.]
210°C
Core Loss / (kW / m³) [Max.]
375