Ferrite Cores

B66480G0000X192

Product Status
Production
Core shape
E(ER)
Feature
High BsHigh Bs
Material Name
Mn-Zn
Ferrite Material
N92
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
ER 18/3/10
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.732mm⁻¹
Effective Cross-Sectional Area
30.2mm²
Effective Magnetic Path Length
22.1mm
Effective Core Volume
667mm³
AL Value / (nH / N²)
1800 ±25%
Core Loss / (W / set) [Max.]
0.39 (200mT, 100kHz, 100°C)
Air Gap
0 mm
Weight
3.5g

Electrical Characteristics (Material)

Initial Permeability μi
1500 Nom.
Saturation Magnetic Flux Density Bs / mT
440 (100°C)
Curie Temperature Tc [Min.]
280°C
Core Loss / (kW / m³) [Max.]
410

Tech Info

Collapse all Expand all

Technical Support Tools