Ferrite Cores

B66483G0000X195

Product Status
Production
Core shape
Planar(EQ)
Feature
Low LossLow Loss
Material Name
Mn-Zn
Ferrite Material
N95
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
EQ 20/6.3/14
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.56mm⁻¹
Effective Cross-Sectional Area
59mm²
Effective Magnetic Path Length
33.2mm
Effective Core Volume
1960mm³
AL Value / (nH / N²)
4100 ±25%
Core Loss / (W / set) [Max.]
1.05 (200mT, 100kHz, 100°C)
Air Gap
0 mm
Weight
11g

Electrical Characteristics (Material)

Initial Permeability μi
3000 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
220°C
Core Loss / (kW / m³) [Max.]
350

Tech Info

Collapse all Expand all

Technical Support Tools