Ferrite Cores

B66484U0400H197

Product Status
Production
Core shape
E(ER)
Feature
Low LossLow Loss
Material Name
Mn-Zn
Ferrite Material
N97
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
ER 25/6/15
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.482mm⁻¹
Effective Cross-Sectional Area
70.8mm²
Effective Magnetic Path Length
34.1mm
Effective Core Volume
2414mm³
AL Value / (nH / N²)
400 ±12%
Core Loss / (W / set) [Max.]
Air Gap
0.20mm Nom.
Weight
14.2g

Electrical Characteristics (Material)

Initial Permeability μi
2300 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
230°C
Core Loss / (kW / m³) [Max.]
300