Ferrite Cores

B66506G0000X192

Product Status
Production
Core shape
Planar(EQ)
Feature
High BsHigh Bs
Material Name
Mn-Zn
Ferrite Material
N92
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
EQ 30/8
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.426mm⁻¹
Effective Cross-Sectional Area
108mm²
Effective Magnetic Path Length
46mm
Effective Core Volume
4970mm³
AL Value / (nH / N²)
3600 ±25%
Core Loss / (W / set) [Max.]
4.25 (200mT, 100kHz, 100°C)
Air Gap
0 mm
Weight
23g

Electrical Characteristics (Material)

Initial Permeability μi
1500 Nom.
Saturation Magnetic Flux Density Bs / mT
440 (100°C)
Curie Temperature Tc [Min.]
280°C
Core Loss / (kW / m³) [Max.]
410