Ferrite Cores

B66536G0000X187

Product Status
Production
Core shape
E(EE)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N87
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
E 13/6/6.15
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.77mm⁻¹
Effective Cross-Sectional Area
17.1mm²
Effective Magnetic Path Length
30.2mm
Effective Core Volume
516mm³
AL Value / (nH / N²)
900 +30,-20%
Core Loss / (W / set) [Max.]
0.38 (200mT, 100kHz, 100°C)
Air Gap
0 mm
Weight
2.7g

Electrical Characteristics (Material)

Initial Permeability μi
2200 Nom.
Saturation Magnetic Flux Density Bs / mT
390 (100°C)
Curie Temperature Tc [Min.]
210°C
Core Loss / (kW / m³) [Max.]
375