Ferrite Cores

B67345B0004X027

Product Status
Production
Core shape
Planar(Plate/I)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N27
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
I 93/28/16
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.58mm⁻¹
Effective Cross-Sectional Area
448mm²
Effective Magnetic Path Length
258mm
Effective Core Volume
116000mm³
AL Value / (nH / N²)
3800 +30,-20%
Core Loss / (W / set) [Max.]
24 (200mT, 25kHz, 100°C)
Air Gap
0 mm
Weight
600g

Electrical Characteristics (Material)

Initial Permeability μi
2000 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
220°C
Core Loss / (kW / m³) [Max.]
920

Tech Info

Collapse all Expand all

Technical Support Tools