Ferrite Cores

PC50T14X3.5X7

New Product
Product Status
Production
Core shape
Toroid(Toroid)
Feature
Low LossLow Loss
Sw PowerFor Switching Power Supplies
High Sw PowerFor High Frequency Switching Power Supplies
Material Name
Mn-Zn
Ferrite Material
PC50
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
2.5899mm⁻¹
Effective Cross-Sectional Area
11.8mm²
Effective Magnetic Path Length
30.5mm
Effective Core Volume
359mm³
AL Value / (nH / N²)
679 ±25% (1kHz, 10Ts)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight

Electrical Characteristics (Material)

Initial Permeability μi
1400±25%
Saturation Magnetic Flux Density Bs / mT
470 (1194A/m, 25°C)
Curie Temperature Tc [Min.]
240°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all