Choke Coils for PFC

B82614R2242A030

Type
B82614R
Application
General
Function / Feature
FerriteFerrite
Status
ProductionProduction
Brand
EPCOS
  • Power Line Chokes:B82614R

Images are for reference only and show example products.

Size

Design
D core single choke
Length (Max.)
32.50mm
Width (Max.)
21mm
Height (Max.)
31mm

Electrical Characteristics

Inductance
750μH
Rated Current [DC or 50/60Hz]
2.4A
Rated Temperature
40°C
DC Resistance (Typ.)
330mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Remarks
Sine-wave storage/PFC or differential-mode choke
Further Details
Please refer to the data sheet