Choke Coils for PFC

PFC3318QM-451K04B-00

Product Status
Production
Applications
General
Features
FerriteFerrite
Series
PFC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Length(L)
35.00mm Max.
Width(W)
28.00mm Max.
Height(H)
20.00mm Max.

Electrical Characteristics

PFC Output Power
100W
Condition
CRM, 50kHz, Vin(Min.)=85VAC
Inductance
450μH ±10%
Rated Peak Current
3.7A
Turns Ratio (Np/Npd)
9

Other

Operating Temp. Range (Including Self-Temp. Rise)
-30 to 120°C
Packing
Bulk (Polystyrene form)
Package Quantity
140pcs
Weight
27.6g

Tech Info

Collapse all Expand all