Choke Coils for PFC

PFC3514QM-231K06B-00

Product Status
Production
Applications
General
Features
FerriteFerrite
Series
PFC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Length(L)
37.00mm Max.
Width(W)
30.00mm Max.
Height(H)
15.50mm Max.

Electrical Characteristics

PFC Output Power
150W
Condition
CRM, 65kHz, Vin(Min.)=85VAC
Inductance
230μH ±10%
Rated Peak Current
5.5A
Turns Ratio (Np/Npd)
9.6

Other

Operating Temp. Range (Including Self-Temp. Rise)
-30 to 120°C
Packing
Bulk (Polystyrene form)
Package Quantity
175pcs
Weight
40g

Tech Info

Collapse all Expand all