SMD / SMT Inductors (Coils)

B82422A3101J108

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Series | Type
B82422A*100
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.20mm +0.30mm
Width(W)
2.50mm +0.30mm
Thickness | Height
2.00mm ±0.10mm
Recommended Land Pattern (A)
2.70mm Nom.
Recommended Land Pattern (B)
1.15mm Nom.
Recommended Land Pattern (C)
2.10mm Nom.

Electrical Characteristics

Inductance
100nH ±5% at 10MHz
Rated Current
440mA
DC Resistance [Typ.]
DC Resistance [Max.]
260mΩ
Self Resonant Frequency [Min.]
1GHz
Self Resonant Frequency [Typ.]
Q [Min.]
25 at 50MHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 145°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 8mm]
Package Quantity
8000pcs
Weight
Approx. 0.05g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...