SMD / SMT Inductors (Coils)

B82442T1125K000

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
B82442T
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.60mm +0.30mm
Width(W)
5.00mm ±0.30mm
Thickness | Height
5.00mm +0.30mm
Recommended Land Pattern (A)
4.50mm Nom.
Recommended Land Pattern (B)
2.00mm Nom.
Recommended Land Pattern (C)
3.60mm Nom.

Electrical Characteristics

Inductance
1.2mH ±10% at 252kHz
Rated Current (L Change) [Typ.]
290mA
Rated Current (L Change) [Min.]
223mA
Rated Current (Temperature Rise) [Typ.]
140mA (65°C Rise)
Rated Current (Temperature Rise) [Min.]
DC Resistance [Typ.]
DC Resistance [Max.]
12.6Ω
Self Resonant Frequency [Min.]
1.7MHz
Self Resonant Frequency [Typ.]
Q [Min.]
30 at 252kHz
Q [Typ.]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
1500pcs
Weight
Approx. 0.4g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...