SMD / SMT Inductors (Coils)

B82496C3220J000

Product Status
Production (NRND)
Recommended Alternate Part No. : MHQ1005P22NJTD25 (Interchangeability is not guaranteed.)
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Laser CutLaser Cut Winding
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Series | Type
B82496C
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness | Height
0.80mm ±0.10mm
Recommended Land Pattern (A)
0.80mm Nom.
Recommended Land Pattern (B)
2.30mm Nom.
Recommended Land Pattern (C)
0.90mm Nom.

Electrical Characteristics

Inductance
22nH ±5% at 100MHz
Rated Current
380mA
DC Resistance [Typ.]
DC Resistance [Max.]
500mΩ
Self Resonant Frequency [Min.]
4GHz
Self Resonant Frequency [Typ.]
Q [Min.]
14 at 100MHz
Q [Typ.]
40 at 800MHz

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
Approx. 0.004g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...