SMD / SMT Inductors (Coils)

BCL3520FT-R30M-D

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
BCL
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.30mm ±0.20mm
Width(W)
3.50mm ±0.20mm
Thickness | Height
2.00mm Max.
Recommended Land Pattern (A)
1.10mm Nom.
Recommended Land Pattern (B)
1.50mm Nom.
Recommended Land Pattern (C)
3.50mm Nom.

Electrical Characteristics

Inductance
300nH ±20% at 1MHz
Rated Current (L Change) [Typ.]
11.8A (30% Down)
Rated Current (L Change) [Max.]
9.6A (30% Down)
Rated Current (Temperature Rise) [Typ.]
13.2A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
3.9mΩ
DC Resistance [Max.]
5.1mΩ
Rated Voltage [Max.]
40V
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 155°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
750pcs
Weight
0.135g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...