SMD / SMT Inductors (Coils)

HPL505032F160NM

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
HPL
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.00mm ±0.20mm
Width(W)
5.00mm ±0.20mm
Thickness | Height
3.20mm Max.
Recommended Land Pattern (A)
1.60mm Nom.
Recommended Land Pattern (B)
0.90mm Nom.
Recommended Land Pattern (C)
3.70mm Nom.
Recommended Land Pattern (D)
1.00mm Nom.

Electrical Characteristics

Inductance
60nH ±20% at 100kHz
Rated Current (L Change) [Typ.]
63A (30% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
34A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
700μΩ
DC Resistance [Max.]
770μΩ
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 155°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
1000pcs
Weight
0.33g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...