SMD / SMT Inductors (Coils)

MHQ0402PSA0N8ST000

Product Status
Production
Applications
Commercial Grade
Feature
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Super High QSuper High Q
Series | Type
MHQ-PSA
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.40mm ±0.02mm
Width(W)
0.20mm ±0.02mm
Thickness | Height
0.20mm ±0.02mm
Recommended Land Pattern (A)
0.15mm to 0.20mm
Recommended Land Pattern (B)
0.20mm Nom.
Recommended Land Pattern (C)
0.18mm to 0.20mm

Electrical Characteristics

Inductance
0.8nH ±0.3nH at 500MHz
Rated Current
600mA
DC Resistance [Typ.]
60mΩ
DC Resistance [Max.]
150mΩ
Self Resonant Frequency [Min.]
10GHz
Self Resonant Frequency [Typ.]
20GHz
Q [Min.]
Q [Typ.]
17 at 500MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
20000pcs
Weight
0.00007g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...