SMD / SMT Inductors (Coils)

MHQ0402PSA22NHT000

Product Status
Production
Applications
Commercial Grade
Feature
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Super High QSuper High Q
Series | Type
MHQ-PSA
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.40mm ±0.02mm
Width(W)
0.20mm ±0.02mm
Thickness | Height
0.20mm ±0.02mm
Recommended Land Pattern (A)
0.15mm to 0.20mm
Recommended Land Pattern (B)
0.20mm Nom.
Recommended Land Pattern (C)
0.18mm to 0.20mm

Electrical Characteristics

Inductance
22nH ±3% at 500MHz
Rated Current
110mA
DC Resistance [Typ.]
1.97Ω
DC Resistance [Max.]
2.5Ω
Self Resonant Frequency [Min.]
2.3GHz
Self Resonant Frequency [Typ.]
3.6GHz
Q [Min.]
8 at 500MHz
Q [Typ.]
12 at 500MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
20000pcs
Weight
0.00007g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...