SMD / SMT Inductors (Coils)

MHQ0603P4N0BT000

Product Status
Production
Applications
Commercial Grade
Feature
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Super High QSuper High Q
Series | Type
MHQ-P
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.65mm ±0.05mm
Width(W)
0.35mm ±0.05mm
Thickness | Height
0.35mm ±0.05mm
Recommended Land Pattern (A)
0.25mm Nom.
Recommended Land Pattern (B)
0.30mm Nom.
Recommended Land Pattern (C)
0.30mm Nom.

Electrical Characteristics

Inductance
4nH ±0.1nH at 500MHz
Rated Current
400mA
DC Resistance [Typ.]
260mΩ
DC Resistance [Max.]
350mΩ
Self Resonant Frequency [Min.]
6GHz
Self Resonant Frequency [Typ.]
8.5GHz
Q [Min.]
16 at 500MHz
Q [Typ.]

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
15000pcs
Weight
0.0002g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...