SMD / SMT Inductors (Coils)

MLF1608A1R0MTD25

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.60mm ±0.15mm
Width(W)
0.80mm ±0.15mm
Thickness | Height
0.80mm ±0.15mm
Recommended Land Pattern (A)
0.60mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
0.80mm Nom.

Electrical Characteristics

Inductance
1μH ±20% at 10MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
50mA
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
250mΩ
DC Resistance [Max.]
500mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
120MHz
Self Resonant Frequency [Typ.]
170MHz
Q [Min.]
35 at 10MHz
Q [Typ.]
50 at 10MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.004g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...