SMD / SMT Inductors (Coils)

MLF2012DR18MT000

Product Status
Production
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
MultilayerMultilayer
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
MLF
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
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness | Height
0.85mm ±0.20mm
Recommended Land Pattern (A)
0.80mm Nom.
Recommended Land Pattern (B)
1.00mm Nom.
Recommended Land Pattern (C)
1.20mm Nom.

Electrical Characteristics

Inductance
180nH ±20% at 25MHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
300mA
Rated Current (Temperature Rise) [Typ.]
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
150mΩ
DC Resistance [Max.]
250mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
280MHz
Self Resonant Frequency [Typ.]
370MHz
Q [Min.]
20 at 25MHz
Q [Typ.]
30 at 25MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
4000pcs
Weight
0.01g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...