SMD / SMT Inductors (Coils)

MLG0603P1N2STD25

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
High QHigh Q
Series | Type
MLG-P
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness | Height
0.30mm ±0.03mm
Recommended Land Pattern (A)
0.25mm Nom.
Recommended Land Pattern (B)
0.30mm Nom.
Recommended Land Pattern (C)
0.30mm Nom.

Electrical Characteristics

Inductance
1.2nH ±0.3nH at 500MHz
Rated Current
800mA
DC Resistance [Typ.]
40mΩ
DC Resistance [Max.]
80mΩ
Self Resonant Frequency [Min.]
10GHz
Self Resonant Frequency [Typ.]
16GHz
Q [Min.]
14 at 500MHz
Q [Typ.]
18 at 500MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
15000pcs
Weight
0.0002g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...