SMD / SMT Inductors (Coils)

MLG1005S1N2BT000

Product Status
Production
Applications
Commercial Grade
Feature
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
Series | Type
MLG
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.50mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Inductance
1.2nH ±0.1nH at 100MHz
Rated Current
1A
DC Resistance [Typ.]
40mΩ
DC Resistance [Max.]
100mΩ
Self Resonant Frequency [Min.]
10GHz
Self Resonant Frequency [Typ.]
11.6GHz
Q [Min.]
7 at 100MHz
Q [Typ.]
11 at 100MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.001g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...