SMD / SMT Inductors (Coils)

MLK0603L5N6ST000

Product Status
EOL Announced
Recommended Alternate Part No. : MLG0603S5N6ST000 (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.24, 2021
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
MultilayerMultilayer
Non-Mag CoreNon-Magnetic Core (Dielectric Ceramic)
High Self Resonant Frequency
Series | Type
MLK
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness | Height
0.30mm ±0.03mm
Recommended Land Pattern (A)
0.25mm Nom.
Recommended Land Pattern (B)
0.30mm Nom.
Recommended Land Pattern (C)
0.30mm Nom.

Electrical Characteristics

Inductance
5.6nH ±0.3nH at 100MHz
Rated Current
200mA
DC Resistance [Typ.]
300mΩ
DC Resistance [Max.]
600mΩ
Self Resonant Frequency [Min.]
6.5GHz
Self Resonant Frequency [Typ.]
8.5GHz
Q [Min.]
6 at 300MHz
Q [Typ.]
8 at 300MHz

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
15000pcs
Weight
0.0002g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...