SMD / SMT Inductors (Coils)
MLK1005SR15JT000
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness | Height |
|
| Recommended Land Pattern (A) |
|
| Recommended Land Pattern (B) |
|
| Recommended Land Pattern (C) |
|
Electrical Characteristics
| Inductance |
|
| Rated Current |
|
| DC Resistance [Typ.] |
|
| DC Resistance [Max.] |
|
| Self Resonant Frequency [Min.] |
|
| Self Resonant Frequency [Typ.] |
|
| Q [Min.] |
|
| Q [Typ.] |
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
C3216C0G2J181J060AA
Capacitance=180pF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x0.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGJ2B3X7R1H153K050BB
Capacitance=15nF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
High Reliability grade
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD85-E2GA102MYNS
Capacitance=1nF
Edc=400Vac
T.C.=E
DxT: 8.5x7mm ,F: 10mm
Safety Standard approved
SMD / SMT Inductors (Coils)
B82476A1223M000
L=22μH
Rated current=2.7A
12.95mm x 9.4mm
SMD / SMT Inductors (Coils)
MHQ1005PR15JT000
L=150nH
Q=22
L x W x T :
1 x 0.6 x 0.5mm
SMD / SMT Inductors (Coils)
MLF1005VR15JT000
L=0.15μH
Rated current=180mA
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
MLG1005SR15JT000
L=150nH
Q=8
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
MLG1005SR15JTD25
L=150nH
Q=8
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
MLG1608B56NJT000
L=56nH
Q=14
L x W x T :
1.6 x 0.8 x 0.8mm
SMD / SMT Inductors (Coils)
MLJ1005WR15JT000
L=150nH
Rated current=350mA
L x W x T :
1.0 x 0.5 x 0.5mm