SMD / SMT Inductors (Coils)

NLC453232T-150K-PF

Product Status
Obsolete
Recommended Alternate Part No. : NLCV32T-150K-EF (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.28, 2020
Last Purchase Order Date : Mar.31, 2022
Last Shipment Date : Sep.30, 2022
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Wire WoundWire Wound
Ferrite CoreFerrite Core
Series | Type
NLC453232
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Length(L)
4.50mm ±0.30mm
Width(W)
3.20mm ±0.20mm
Thickness | Height
3.20mm ±0.20mm
Recommended Land Pattern (A)
1.50mm Nom.
Recommended Land Pattern (B)
3.00mm Nom.
Recommended Land Pattern (C)
2.80mm Nom.

Electrical Characteristics

Inductance
15μH ±10% at 2.52MHz
Rated Current
450mA
DC Resistance [Typ.]
DC Resistance [Max.]
700mΩ
Self Resonant Frequency [Min.]
20MHz
Self Resonant Frequency [Typ.]
Q [Min.]
10 at 2.52MHz
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Wave (Flow)
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
500pcs
Weight
0.18g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...