SMD / SMT Inductors (Coils)

PCM120T-1R5N-D

Product Status
Obsolete
Discontinue Issue Date : Sep.20, 2024
Last Purchase Order Date : Feb.28, 2025
Last Shipment Date : May.31, 2025
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.00mm ±0.40mm
Width(W)
12.70mm ±0.40mm
Thickness | Height
11.50mm Max.
Recommended Land Pattern (A)
Recommended Land Pattern (B)
Recommended Land Pattern (C)

Electrical Characteristics

Inductance
1.5μH ±30% at 100Hz
Rated Current (L Change) [Typ.]
32.2A (30% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
35.2A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
1.45mΩ
DC Resistance [Max.]
1.74mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 165°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 32mm]
Package Quantity
250pcs
Weight
6g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...