SMD / SMT Inductors (Coils)

PID120HS-560M

Product Status
Production
Applications
Industrial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
PID
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
12.50mm Max.
Width(W)
12.50mm Max.
Thickness | Height
10.50mm Max.
Recommended Land Pattern (A)
13.00mm Nom.
Recommended Land Pattern (B)
6.80mm Nom.
Recommended Land Pattern (C)
5.80mm Nom.

Electrical Characteristics

Inductance
56μH ±20%
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
2000A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
90mΩ
DC Resistance [Max.]
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 150°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
250pcs
Weight
5g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...