SMD / SMT Inductors (Coils)

SPM4020T-1R5M

Product Status
Obsolete
Recommended Alternate Part No. : SPM4020T-1R5M-LR (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jun.3, 2022
Last Purchase Order Date : Sep.30, 2023
Last Shipment Date : Mar.31, 2024
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
SPM
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
4.40mm ±0.20mm
Width(W)
4.10mm ±0.20mm
Thickness | Height
2.00mm Max.
Recommended Land Pattern (A)
1.65mm Nom.
Recommended Land Pattern (B)
1.65mm Nom.
Recommended Land Pattern (C)
2.30mm Nom.

Electrical Characteristics

Inductance
1.5μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
5.9A (30% Down)
Rated Current (L Change) [Max.]
4.4A (30% Down)
Rated Current (Temperature Rise) [Typ.]
4.1A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
42.5mΩ
DC Resistance [Max.]
46.8mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 12mm]
Package Quantity
500pcs
Weight
0.1784g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...