SMD / SMT Inductors (Coils)

TFM201208BLD-R33MTCA

Product Status
Production
Applications
Commercial Grade
Feature
Thin-filmThin-film
ShieldMagnetic Shield
Metal CoreMetal Core
SoftSoft Termination
Series | Type
TFM-BLD
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
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness | Height
0.80mm Max.
Recommended Land Pattern (A)
0.60mm Nom.
Recommended Land Pattern (B)
1.20mm Nom.
Recommended Land Pattern (C)
1.25mm Nom.

Electrical Characteristics

Inductance
330nH ±20% at 1MHz
Rated Current (L Change) [Typ.]
5.5A (30% Down)
Rated Current (L Change) [Max.]
5A (30% Down)
Rated Current (Temperature Rise) [Typ.]
4.3A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
4A (40°C Rise)
DC Resistance [Typ.]
26mΩ
DC Resistance [Max.]
32mΩ
Rated Voltage [Max.]
20V
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
3000pcs
Weight
0.012g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...