SMD / SMT Inductors (Coils)

TFM201210ALMAR33MTAA

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
No DirectivityNo Directivity
Thin-filmThin-film
ShieldMagnetic Shield
Metal CoreMetal Core
SoftSoft Termination
Series | Type
TFM-ALMA
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
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness | Height
1.00mm Max.
Recommended Land Pattern (A)
0.60mm Nom.
Recommended Land Pattern (B)
1.20mm Nom.
Recommended Land Pattern (C)
1.25mm Nom.

Electrical Characteristics

Inductance
330nH ±20% at 1MHz
Rated Current (L Change) [Typ.]
4.5A (30% Down)
Rated Current (L Change) [Max.]
3.9A (30% Down)
Rated Current (Temperature Rise) [Typ.]
3.9A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
3.6A (40°C Rise)
DC Resistance [Typ.]
26mΩ
DC Resistance [Max.]
31mΩ
Rated Voltage [Max.]
20V
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 150°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
3000pcs
Weight
0.015g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...