SMD / SMT Inductors (Coils)

TMS252012ALM-2R2MTAA

Product Status
Production
Applications
Commercial Grade
Feature
No DirectivityNo Directivity
Thin-filmThin-film
ShieldMagnetic Shield
Metal CoreMetal Core
SoftSoft Termination
Series | Type
TMS-ALM
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
2.50mm ±0.20mm
Width(W)
2.00mm ±0.20mm
Thickness | Height
1.20mm Max.
Recommended Land Pattern (A)
0.70mm Nom.
Recommended Land Pattern (B)
1.50mm Nom.
Recommended Land Pattern (C)
2.00mm Nom.

Electrical Characteristics

Inductance
2.2μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
3.3A (30% Down)
Rated Current (L Change) [Max.]
2.8A (30% Down)
Rated Current (Temperature Rise) [Typ.]
2.8A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
2.6A (40°C Rise)
DC Resistance [Typ.]
75mΩ
DC Resistance [Max.]
84mΩ
Rated Voltage [Max.]
20V
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 125°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
3000pcs
Weight
0.035g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...