SMD / SMT Inductors (Coils)

VLF302512MT-1R5N-CA

Product Status
Obsolete
Recommended Alternate Part No. : VLS5045EX-1R5N-H (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.18, 2017
Last Purchase Order Date : Mar.31, 2021
Last Shipment Date : Sep.30, 2021
Applications
Automotive Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLF-M
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
3.00mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
1.20mm Max.
Recommended Land Pattern (A)
0.90mm Nom.
Recommended Land Pattern (B)
0.80mm Nom.
Recommended Land Pattern (C)
1.45mm Nom.

Electrical Characteristics

Inductance
1.5μH ±30% at 1MHz
Rated Current (L Change) [Typ.]
1.85A (30% Down)
Rated Current (L Change) [Max.]
1.67A (30% Down)
Rated Current (Temperature Rise) [Typ.]
2.54A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
37mΩ
DC Resistance [Max.]
44mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
2000pcs
Weight
0.033g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...