SMD / SMT Inductors (Coils)

VLF504010MT-150M

Product Status
Obsolete
Recommended Alternate Part No. : VLS3012HBX-150M-N (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.18, 2017
Last Purchase Order Date : Mar.31, 2021
Last Shipment Date : Sep.30, 2021
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLF-M
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
5.00mm ±0.30mm
Width(W)
4.00mm ±0.30mm
Thickness | Height
1.00mm Max.
Recommended Land Pattern (A)
1.30mm Nom.
Recommended Land Pattern (B)
1.60mm Nom.
Recommended Land Pattern (C)
2.20mm Nom.

Electrical Characteristics

Inductance
15μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
830mA (30% Down)
Rated Current (L Change) [Max.]
740mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
980mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
330mΩ
DC Resistance [Max.]
400mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
1000pcs
Weight
0.073g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...