SMD / SMT Inductors (Coils)

VLP8040T-680M

Product Status
Obsolete
Recommended Alternate Part No. : VLS6045EX-680M (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.18, 2017
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Sep.30, 2019
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLP
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
8.60mm Max.
Width(W)
8.70mm Max.
Thickness | Height
4.00mm Max.
Recommended Land Pattern (A)
3.30mm Nom.
Recommended Land Pattern (B)
1.40mm Nom.
Recommended Land Pattern (C)
8.20mm Nom.

Electrical Characteristics

Inductance
68μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
Rated Current (L Change) [Max.]
1.2A (30% Down)
Rated Current (Temperature Rise) [Typ.]
1.4A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
190mΩ
DC Resistance [Max.]
230mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
1000pcs
Weight
0.84g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...