AC-DC Power Supplies

HWS150A-12/ADIN

Product Status
Production
Sales Region
Worldwide
Series
HWS-A/DIN
Model
HWS150A/DIN
Feature
Complies with SEMI F47
Options
DIN rail mountable
With cover
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
88% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
9.6 to 14.4Vdc
Maximum Output Current
13A
Maximum Output Power
156W

Package Type & Size

Package / Mounting
DIN rail
Industry Standard Size
Width(W)
47mm Nom. (1.85in Nom.)
Height(H)
113mm Nom. (4.45in Nom.)
Depth(D)
196.8mm Nom. (7.75in Nom.)
Weight
790g Typ. (1.7lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
CSA C22.2 No.107.1-01
UL508
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.