AC-DC Power Supplies

HWS50A-24/ADIN

Product Status
Production
Sales Region
Worldwide
Series
HWS-A/DIN
Model
HWS50A/DIN
Feature
Complies with SEMI F47
Options
DIN rail mountable
With cover
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
87% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
19.2 to 28.8Vdc
Maximum Output Current
2.2A
Maximum Output Power
52.8W

Package Type & Size

Package / Mounting
DIN rail
Industry Standard Size
Width(W)
42mm Nom. (1.65in Nom.)
Height(H)
113mm Nom. (4.45in Nom.)
Depth(D)
159.8mm Nom. (6.29in Nom.)
Weight
520g Typ. (1.1lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
CSA C22.2 No.107.1-01
UL508
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian