AC-DC Power Supplies

CSS280-24/J

Product Status
Production (NRND)
Recommended Alternate Series/Type : CUS400M (Interchangeability is not guaranteed.)
Sales Region
Worldwide (except Japan)
Series
CSS
Model
CSS280
Feature
Medical certification
2MOPP
Options
JST connector
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
91% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
11.66A
Maximum Output Power
280W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
3x5 inch size
Width(W)
76.2mm Nom. (3.00in Nom.)
Height(H)
30mm Nom. (1.18in Nom.)
Depth(D)
127mm Nom. (5.00in Nom.)
Weight
350g Typ. (0.8lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Forced air
Convection
Safety Standard(Certified)
IEC60601-1
EN60601-1
UL60601-1
IEC60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Data

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian