AC-DC Power Supplies

CSS500-36/T

Sales Region
Worldwide (except Japan)
Series
Model
Status
Production (Not Recommended for New Design)Production (Not Recommended for New Design)
Recommended Alternate Series/Type : CUS600M (Interchangeability is not guaranteed.)
Feature
Medical certification
2MOPP
Options
Top fan
Option Lineup
Please refer to here.
Recommended EMC Filter  ?
Accessories
Compatible Bracket
Brand
TDK-Lambda
  • Switching Power Supply,AC-DC Power Supplies:CSS500

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
87% Typ.
Rated Output Voltage[DC]
36Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
13.89A
Maximum Output Power
500W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
119mm Nom. (4.69in Nom.)
Height(H)
72.4mm Nom. (2.85in Nom.)
Depth(D)
203mm Nom. (7.99in Nom.)
Weight
980g Typ. (2.2lbs Typ.)

Other

Operating Temp. Range
0 to 70°C
Cooling
Forced air
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
UL60601-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.
Collapse All Expand All