AC-DC Power Supplies

CSS500-48/TI

Product Status
Production (NRND)
Recommended Alternate Series/Type : CUS600M (Interchangeability is not guaranteed.)
Sales Region
Worldwide (except Japan)
Series
Model
Feature
Options
Industrial certifications
Top fan
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
87% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
10.42A
Maximum Output Power
500W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
119mm Nom. (4.69in Nom.)
Height(H)
72.4mm Nom. (2.85in Nom.)
Depth(D)
203mm Nom. (7.99in Nom.)
Weight
980g Typ. (2.2lbs Typ.)

Other

Operating Temp. Range
0 to 70°C
Cooling
Forced air
Safety Standard(Certified)
IEC60950-1
CSA60950-1
EN60950-1
UL60950-1
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Data