AC-DC Power Supplies

CSS65A-28

Product Status
Production (NRND)
Recommended Alternate Series/Type : CUS60M (Interchangeability is not guaranteed.)
Sales Region
Worldwide (except Japan)
Series
CSS
Model
CSS65A
Feature
Medical certification
2MOPP
Options
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
89% Typ.
Rated Output Voltage[DC]
28Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
2.33A
Maximum Output Power
65W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
50.8mm Nom. (2.00in Nom.)
Height(H)
30.5mm Nom. (1.20in Nom.)
Depth(D)
101.6mm Nom. (4.00in Nom.)
Weight
136g Typ. (0.3lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
CSA60950-1
EN60950-1
UL60950-1
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Data

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian