AC-DC Power Supplies

CSW65-12/A

Product Status
EOL Announced
Recommended Alternate Series/Type : CUS60M (Interchangeability is not guaranteed.)
Discontinue Issue Date : Aug.25, 2026
Last Purchase Order Date : Oct.31, 2026
Last Shipment Date : Dec.21, 2027
Sales Region
Worldwide (except Japan)
Series
CSW
Model
CSW65
Feature
Options
With cover
U channel
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 305Vac
Input Voltage Range[DC]
Efficiency
89% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
5.42A
Maximum Output Power
65W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
63.5mm Nom. (2.50in Nom.)
Height(H)
38.1mm Nom. (1.50in Nom.)
Depth(D)
120.7mm Nom. (4.75in Nom.)
Weight
270g Typ. (0.6lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC60950-1
CSA60950-1
EN60950-1
UL60950-1
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian