AC-DC Power Supplies

CUS100ME-48/A

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CUS-M
Model
CUS100ME
Feature
2MOPP
Medical certification
Options
With cover
U channel
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
Efficiency
94% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
48 to 50Vdc
Maximum Output Current
2.08A
Maximum Output Power
100W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
Height(H)
Depth(D)
Weight
255g Typ. (0.6lbs Typ.)

Other

Operating Temp. Range
-20 to 85°C
Cooling
Forced air
Safety Standard(Certified)
IEC60601-1
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
IEC61010-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian