AC-DC Power Supplies

CUS150M-48/U

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CUS-M
Model
CUS150M
Feature
2MOPP
Medical certification
Options
U channel
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
Efficiency
91% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
48 to 50Vdc
Maximum Output Current
3.12A
Maximum Output Power
150W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
2x4 inch size
Width(W)
50.8mm Nom. (2.00in Nom.)
Height(H)
31.5mm Nom. (1.24in Nom.)
Depth(D)
101.6mm Nom. (4.00in Nom.)
Weight
245g Typ. (0.5lbs Typ.)

Other

Operating Temp. Range
-20 to 85°C
Cooling
Forced air
Conduction
Safety Standard(Certified)
IEC60601-1
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
IEC61010-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.