AC-DC Power Supplies

CUS200LD-24

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CUS-LD
Model
CUS200LD
Feature
for LED drive
Peak power capability
Options
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
89% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
21.6 to 26.4Vdc
Maximum Output Current
6.3A
Maximum Average Current
Maximum Peak Current
8.4A
Maximum Output Power
151.2W
Maximum Average Power
Maximum Peak Power
206W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
62mm Nom. (2.44in Nom.)
Height(H)
31mm Nom. (1.22in Nom.)
Depth(D)
160mm Nom. (6.30in Nom.)
Weight
430g Typ. (0.9lbs Typ.)

Other

Operating Temp. Range
-25 to 70°C
Cooling
Convection
Conduction
Safety Standard(Certified)
IEC60950-1
CSA60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.